Product B 7171-0/21/S1265
Actuator and Sensor Field Wireable
1” Connection
Ident. no.: U2-23502- Straight Female 1" minifast Field Wireable
- 7 pins
- Screw termination
- Plastic housing
- 1” Female, Straight, 7-pin
- Plastic Housing
- Screw terminal Wire Termination
- Plastic housing
General data
| Customs tariff number | 8544429090 |
| Weight | 108.94 g |
Technical Data
| Application | Signal |
| Connector A | Female, 1″-16 UN, Straight |
| Number of contacts | 7 |
| Connection mode | Screw/clamp connection |
| Housing material | Plastic, PA |
| Coupling nut/screw material | Brass, CuZn, Nickel-plated |
| Core cross-section/Clamping ability | 14 mm² |
| Voltage | 600 V |
| Current | 8 A |

