Product XSH-RKM/RSM/RKM 57
DeviceNet™ Splitter
Small h body
Ident. no.: U2-23662- 7/8" minifast
General data
| EAN | 4047101564501 |
| Customs tariff number | 85366990990 |
| Country of origin | MX |
| Weight | 147 g |
Technical Data
| Application | Data |
| Connector B | , 7/8″-16 UN |
| Number of Drops/Branches | 2 |
| Fieldbus Protocol | DeviceNet |
| Voltage | 600 V |

