Product YP2-MFS 4/2MFK 3/S771
Actuator and Sensor Splitter
2 Branch
Ident. no.: U2-24202- M8 threaded picofast
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 18.16 g |
Technical Data
| Application | Signal |
| Connector A | , M8 - Ø 8 mm (snap) |
| Connector B | , M8 × 1 |
| Number of Drops/Branches | 2 |
| Voltage | 125 V |

