Product CMB 5141-0 (6-8MM)
Actuator and Sensor Field Wireable
Ident. no.: U2-24420- Straight Female M8 picofast Field Wireable
- 4 pins
- Screw termination
- Metal housing
- Shielded
General data
| EAN | 4047101564471 |
| Customs tariff number | 8536904000 |
| Country of origin | DE |
| Weight | 34 g |
Technical Data
| Application | Signal |
| Connector A | Female, M8 × 1, Straight |
| Number of contacts | 4 |
| Connection mode | Screw/clamp connection |
| Housing material | Brass |
| Coupling nut/screw material | Brass, CuZn, Nickel-plated |
| Core cross-section/Clamping ability | 22 mm² |
| Voltage | 30 V |
| Current | 4 A |

