Product WFSDV 12-PCBH
Actuator and Sensor Receptacle
Rear Mount
Ident. no.: U2-24870- Male M12 eurofast Receptacle

General data
| Customs tariff number | 8536694020 |
| Weight | 22.7 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male, M12 × 1, A-code |
| Number of contacts | 12 |
| Housing material/finish | Stainless Steel, Passivated |
| Mounting orientation | Rear mount |
| Mounting thread | PG9 |
| Housing material/finish | Stainless Steel, Passivated |
| Current | 2 A |
| Approvals | CE |

