Product SH-RSM-2RKM 34/K1T
Power Splitter
Small h body
Ident. no.: U2-26070- 7/8" powerfast
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 202.303 g |
Technical Data
| Application | Power (>11 Amps) |
| Connector B | , 7/8″-16 UN |
| Number of Drops/Branches | 2 |
| Voltage | 600 V |

