Product VB2-FKMW 4.5/2FSMW 4.5/S651
Actuator and Sensor Splitter
2 Branch
Ident. no.: U2-26499- M12 eurofast
General data
| Customs tariff number | 8544429090 |
| Country of origin | CZ |
| Weight | 45.36 g |
Technical Data
| Application | Signal |
| Connector B | , M12 × 1 |
| Number of Drops/Branches | 2 |
| Voltage | 250 V |
| Special Features | Tray cable |

