Product SH-GSDA/2GKDA 30/S1055
Power Splitter
Small h body
Ident. no.: U2-26500- 1 3/8" D-Size powerfast
General data
| EAN | 4047101385656 |
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 493 g |
Technical Data
| Application | Power (>11 Amps) |
| Design | Small h-Splitter |
| Connector A | Male, 7/8″-16 UN |
| Connector B | Female, 1 3/8″-16 UN |
| Number of Drops/Branches | 2 |
| Voltage | 600 V |

