Product 4 RKF 34-RSF 34/S651
Power Junction Box
4 Port
Ident. no.: U2-26630- 7/8" powerfast Junction Box
- 4 ports
- Side exit 7/8" powerfast home run connector
- Aluminum housing
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 576.066 g |
Technical Data
| Application | Power (>11 Amps) |
| Number of ports | 4 |
| I/O Port | Female, 7/8″-16 UN |
| Signals Per Port | 1 |
| Homerun connector | Male, 7/8″-16UN, Side exit |
| Housing material | Aluminum |
| Voltage | 600 V |
| Current Per Port | 15 A |

