Product GSDV/2RKV 44
Power Tee
Straight Male Connector to Straight Female Connector with Female Connector Drop
Ident. no.: U2-27022- 1 3/8" D-Size powerfast
- 7/8" powerfast

General data
| Customs tariff number | 8544429090 |
| Country of origin | CN |
| Weight | 1100 g |
Technical Data
| Application | Power (>11 Amps) |
| Connector A | Male, 1 3/8″-16 UN, Straight |
| Connector B | Female, 7/8″-16 UN, Straight |
| Number of Drops/Branches | 2 |
| Voltage | 600 V |
| Trunk Current | 15 A |
| Drop/Branch Current | 15 A |

