Product SH-GKDA/GSDA/GKDA 30/S1055
Power Splitter
Small h body
Ident. no.: U2-29452- 1 3/8" D-Size powerfast
General data
| Customs tariff number | 8536694020 |
| Country of origin | CN |
| Weight | 513.47 g |
Technical Data
| Application | Power (>11 Amps) |
| Connector B | , 1 3/8″-16 UN |
| Number of Drops/Branches | 2 |
| Voltage | 600 V |

