Product MT-RSM-2RKM 34P
Power Tee
Ident. no.: U2-32708- 7/8" powerfast
General data
| EAN | 4047101563726 |
| Customs tariff number | 85366990990 |
| Country of origin | MX |
| Weight | 162 g |
Technical Data
| Application | Power (>11 Amps) |
| Connector B | , 7/8″-16 UN |
| Number of Drops/Branches | 2 |
| Voltage | 600 V |

