Product KIT,HANDWM40M/16AWG
Actuator and Sensor Field Wireable
Ident. no.: U2-33388- Harting Field Wireable Kit
- 40 pins
- Crimp termination
General data
| Customs tariff number | 8544429090 |
| Country of origin | DE |
| Weight | 1100 g |
Technical Data
| Application | Signal |
| Connector A | Male, HAN, Right angle |
| Number of contacts | 40 |
| Connection mode | Crimp connection |

