Product MT-RSM-2RKM 40/S3034
Actuator and Sensor Tee
Power Supply Distributor
Ident. no.: U2-34196- 7/8" minifast
General data
| EAN | 4047101671957 |
| Customs tariff number | 85366990990 |
| Country of origin | US |
| Weight | 155 g |
Technical Data
| Application | Signal |
| Connector B | , 7/8″-16 UN |
| Number of Drops/Branches | 2 |
| Voltage | 600 V |

