Product 4 RKF 30-X5-CS12
Passive Actuator/Sensor Junction Box, 4 Ports
7/8” minifast I/O Ports
Ident. no.: U2361-01- 7/8" minifast Junction Box
- 4 ports
- Aluminum housing
- LED
- I/O port: 3-pin

General data
| eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
| Customs tariff number | 8536908530 |
| Country of origin | US |
| Weight | 553.78 g |
Technical Data
| Application | Signal |
| Number of ports | 4 |
| Display switching state | LED, yellow |
| I/O Port | Female, 7/8″-16 UN |
| Number of contacts | 3 |
| Signals Per Port | 1 |
| Homerun connector | Male, M23 × 1, Side exit |
| Number of contacts | 12 |
| Housing material | Aluminum |
| Current Per Port | 4 A |
| Ampacity | 4 A per port, total current 7 A |
| Approvals | CSA |

