Product WFS 57-PCB
Devicenet™ Receptacle
Rear Mount
Ident. no.: U2369-0- Male M12 eurofast Receptacle
General data
| EAN | 4047101020588 |
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 22 g |
Technical Data
| Application | Data |
| Design | Single-ended |
| Connector A | Male, M12 × 1, A-code |
| Number of contacts | 5 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Flange mount |
| Mounting thread | M12 × 1 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Fieldbus Protocol | DeviceNet |
| Current | 4 A |

