Product FKDD 44-PCB KIT
Ethernet Receptacle
Front Mount
Ident. no.: U3-00780- Female M12 eurofast Receptacle

General data
| Customs tariff number | 8536694020 |
| Country of origin | DE |
| Weight | 22.7 g |
Technical Data
| Application | Data |
| Design | Single-ended |
| Connector A | Female, M12 × 1, D-code |
| Number of contacts | 4 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Flange mount |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Fieldbus Protocol | Ethernet |
| Voltage | 250 V |
| Current | 4 A |

