Product FKDD 44-PCB
Ethernet Receptacle
Front Mount
Ident. no.: U3-00781- Female M12 eurofast Receptacle

General data
| EAN | 4047101476415 |
| Customs tariff number | 8536694020 |
| Country of origin | DE |
| Weight | 14 g |
Technical Data
| Application | Data |
| Design | Single-ended |
| Connector A | Female, M12 × 1, D-code |
| Number of contacts | 4 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Front mount |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Fieldbus Protocol | Ethernet |
| Voltage | 250 V |
| Current | 4 A |
| Approvals | RoHS |

