Product CKFD 12-0
Single-ended Receptacle
Female Receptacle
Ident. no.: U4800-2- Female M23 multifast Receptacle

General data
| Customs tariff number | 8536694020 |
| Country of origin | DE |
| Weight | 61.73 g |
Technical Data
| Application | Signal |
| Connector A | Female, M23 × 1 |
| Number of contacts | 12 |
| Housing material/finish | Brass, Nickel-plated |
| Mounting thread | M25 × 1.5 |
| Housing material/finish | Brass, Nickel-plated |
| Voltage | 300 V |
| Current | 8 A |
| Special Features | Solder cup |
| Approvals | RoHS |

