Product CONNECTOR, CBC5
DeviceNet Field Wireable
Ident. no.: U7408- CBC5 terminal block
- 5 pins
- Crimp wire termination
- Plastic housing

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Application | Data |
| Fieldbus Protocol | DeviceNet |
| Connector A | Female, CBC5, Straight |
| Number of contacts | 5 |
| Connection mode | Crimp connection |
| Housing material | Plastic, PA |
| Core cross-section/Clamping ability | 1 mm² |

