Product 8MB12-5P1-MS-SK
Actuator and Sensor Junction Box
8 Port
Ident. no.: U8018200- M12 eurofast Junction Box
- 8 ports
- Terminal chamber home run
- Cast zinc housing

General data
| eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
| Customs tariff number | 8536698000 |
| Country of origin | DE |
| Weight | 774.84 g |
Technical Data
| Application | Signal |
| Number of ports | 8 |
| I/O Port | Female, M12 × 1 |
| Signals Per Port | 2 |
| Homerun connector | Terminal chamber, Side exit |
| Housing material | Die-cast zinc |
| Voltage | 30 V |
| Current Per Port | 2 A |
| Approvals | RoHS |

