Product M12-TORQUE-SLEEVE,YELLOW(10PACK)
Cordset Accessory
Torque sleeve
Ident. no.: A900167- For use with the redesigned M12 cordsets
- Compatible with all metal coupling nuts.
- Material: PA
- Color: Yellow
- 10 per package

General data
EAN | 4047101593747 |
Customs tariff number | 7307290090 |
Country of origin | US |
Weight | 12 g |
Technical Data
Accessory type | Hardware |
Connector A | , M12 × 1 |