Product PKW 4-*/S90/S3013
Single-ended Cordset
Right angle Female Connector
Ident. no.: 777014902- Right angle Female M8 snap-on picofast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | US |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, M8 - Ø 8 mm (snap), Right angle |
Number of contacts | 4 |
Voltage | 125 V |
Current | 2 A |
Cable jacket | TPU, Black |
Number of Conductors | 4 |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |