Product  P-RKFV 445-196-*/M20

Hazardous Location Receptacle

Front Mount

Ident. no.: 777026576
    • Female 7/8″ minifast Receptacle
#

General data

Customs tariff number 8544429090
Country of origin MX
Weight 1.1 g

Technical Data

Application Hazardous Location
Design Single-ended
Connector A Female, 7/8″-16 UN
Number of contacts 4
Housing material/finish Stainless Steel, Passivated
Mounting orientation Front mount
Mounting thread M20 × 1.5
Housing material/finish Stainless Steel, Passivated
Voltage 600 V
Current 9 A
Cable jacket PVC, Gray
Number of Conductors 4
Special Features Tray cableExposed run
Approvals FM Div.2, CSA Div. 2, CE, RoHS

Select Country

Turck worldwide

to top