Product PKGC 3M-*-WS 4T
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777021573- Straight Female M8 picofast Connector
- Right angle Male M12 eurofast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Female, M8 × 1, Straight |
Number of contacts | 3 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Male, M12 × 1, Right angle |
Number of contacts | 4 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 125 V |
Current | 4 A |
Cable jacket | PVC, Gray |
Number of Conductors | 3 |
Special Features | Tray cable |
Approvals | CE, RoHS |