Product M12-GASKET-PG9,M16,1/4NPT-(10/BAG)
Receptacle Hardware
Mounting Seal Gasket
Ident. no.: 100015009- Accessory for M12 eurofast
- 10 Pack of gaskets
- Material: NBR
- Fits PG9, M16, 1/4NPT thread

General data
EAN | 4047101676334 |
Customs tariff number | 4016935050 |
Country of origin | US |
Weight | 1100 g |
Technical Data
Accessory type | Hardware |
Connector A | , M12 × 1 |