Product RSF 38-xM W/LN
Actuator and Sensor Receptacle
Front Mount
Ident. no.: 777027745- Male 7/8″ minifast Receptacle

Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Male, 7/8″-16 UN |
Number of contacts | 3 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Front mount |
Mounting thread | 1/2″-14 NPSM |
Housing material/finish | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 9 A |
Number of Conductors | 3 |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |