Product FW-ERKPM0426-SA-P-0408
Field-Wireable Connector
Female Connector M12 × 1, Straight
Ident. no.: 100002047- Push-in connection
- A-coding
- 4-pin
- Flammability class acc. to UL 94 V0
- Cable feedthrough: 4.0…8.0 mm
- Terminal capacity:
- 0.14…0.75 mm² (without cable end sleeve)
- 0.08…0.5 mm² (with cable end sleeve)
- Approval: cULus
- RoHS compliant
- Protection class: IP65, IP67

General data
| EAN | 4047101456639 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536200020 |
| Country of origin | DE |
| Weight | 26 g |
Technical Data
| Application | Signal |
| Connector A | Female, M12 × 1, Straight, A-code |
| Number of contacts | 4 |
| Connection mode | Push-in connection |
| Housing material | Plastic, PA 6.6 |
| Coupling nut/screw material | Die-cast Zinc, GD-Zn, Nickel-plated |
| Acceptable cable diameter | 4…8 mm |
| Core cross-section/Clamping ability | 0.14…0.75 mm² |
| Voltage | 250 V |
| Current | 4 A |
| Approvals | cULus |

