Product FW-ERKPM0514-PL-S-0813
Field-Wireable Connector
M12 Power
Female Connector M12 × 1, Straight
Ident. no.: 100008139- L-coding
- Metal coupling nut
- Screw-clamp terminal
- 5-pin (4+FE)
- Cable feedthrough: 8.0…13.0 mm
- Terminal capacity:
- Max. 1.5 mm² or 16 AWG (with cable end sleeve)
- Max. 2.5 mm² or 14 AWG (without cable end sleeve)

General data
| EAN | 4047101511314 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 54 g |
Technical Data
| Application | Power (>11 Amps) |
| Connector A | Female, M12 × 1, Straight, L-code |
| Number of contacts | 4+FE |
| Connection mode | Screw/clamp connection |
| Housing material | Plastic |
| Coupling nut/screw material | Die-cast Zinc, GD-Zn, Nickel-plated |
| Acceptable cable diameter | 8…13 mm |
| Core cross-section/Clamping ability | 0.75…2.5 mm² |
| Current | 16 A |
| Approvals | cULus recognized |
Data Sheets
Approval/Declaration
| UL Approval | 400 KB |
| CE Declaration of Conformity | 120 KB |
| RoHS and REACH Manufacturer's Declaration | 280 KB |

