Product M12-TORQUE-SLEEVE,GREY(10PACK)
Cordset Accessory
Torque sleeve
Ident. no.: 100008752- For use with the redesigned M12 cordsets
- Compatible with all metal coupling nuts.
- Material: PA
- Color: Grey
- 10 per package

General data
| Customs tariff number | 7307290090 |
| Country of origin | US |
| Weight | 1100 g |
Technical Data
| Accessory type | Hardware |
| Connector A | , M12 × 1 |

