Product DKW 28-0
Actuator and Sensor Field Wireable
Ident. no.: 100010702- Right angle Female M27 multifast Field Wireable
- 28 pins
- Solder termination
- Metal housing
General data
| Customs tariff number | 8536694020 |
| Country of origin | DE |
| Weight | 1100 g |
Technical Data
| Application | Signal |
| Connector A | Female, M27 × 1, Right angle |
| Number of contacts | 28 |
| Connection mode | Solder contact |
| Housing material | Brass |
| Coupling nut/screw material | Brass, CuZn, Nickel-plated |
| Core cross-section/Clamping ability | 22 mm² |
| Voltage | 150 V |
| Current | 5 A |

