Product EFSBH-A5.500.2-0.5
Actuator and Sensor Receptacle
Front Mount
Ident. no.: 100012578- M12, Male, Receptacle, Front mount, 5-pin
- Mounting thread: 1/2″-14 NPT

General data
EAN | 4047101681956 |
Customs tariff number | 85366990990 |
Country of origin | US |
Weight | 1000 g |
Technical Data
Application | Signal |
Connector A | Male, M12 × 1, A-code |
Number of contacts | 5 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Front mount |
Mounting thread | 1/2″-14 NPT |
Housing material/finish | Brass, CuZn, Nickel-plated |
Current | 4 A |
Length (L) | 0.5 m |
Protection class (When coupled) | IP67, IP68, IP69, IP69K |
Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |
Data Sheets
Brochure/Folder/Flyer (BRO)
CAD File
Part Number Key
Product Catalog Pages
Mounting accessories
![]() |
DECAL,9-CLRS,RECEPT+BOXES,EURO(QTY1)
1 decal sticker containing 9 different color sets of 11 decals to color code a sensor, junction block port, cable end, or receptacle. 5ct 4x9mm rectangles, 4ct 8x19mm rectangles, 1ct 27mm ID ring, 1ct 20mm ID ring. |
100008955 |
Connectivity accessories
![]() |
LOCKNUT-1/2NPT-BRASS-(10/BAG)
Locknut, 1/2NPT, Brass, Nickel-plated, 10 per bag |
100024931 |