Product TB-8M8M-3-2-BSM14
Passive Actuator/Sensor Junction Box, 8 Ports
M8, 3 pole I/O port with cable homerun
Ident. no.: 100013191- Housing material: Nylon
- Housing color: Black
- Fully encapsulated
- Protection class: IEC: IP67
- RoHS compliant
- CE compliant
- I/O port: 3-pin
- General Purpose Cable
- Black PVC jacket, shielded, 12X24 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Application | Signal |
| Number of ports | 8 |
| I/O Port | Female, M8 × 1 |
| Number of contacts | 3 |
| Homerun connector | Male, M16 × 0.75 with cable, Side exit |
| Cable length (L) | 2.0 m |
| Number of contacts | 14 |
| Housing material | Plastic, PA6-GF30 |
| Voltage | 30 V |
| Ampacity | 2 A per signal contact, total current 6 A |
| Approvals | CE, UKCA, RoHS |

