Product WAKVW 4.5-3-USB/AM/C1283
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 100013788- Straight Female M12 eurofast Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | CN |
| Weight | 1100 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, M12 × 1, Straight, B-code |
| Number of contacts | 5 |
| Coupling nut | Stainless Steel, Passivated |
| Connector B | Male, USB, Straight |
| Number of contacts | 4 |
| Voltage | 30 V |
| Current | 1 A |
| Length (L) | 1.0 m |
| Cable jacket | PVC |
| Number of Conductors | 4 |

