Product RSM 66-25M/S101
Actuator and Sensor Cable
Connection Cable
Ident. no.: 100016527- 7/8” Male, Straight, 6-pin
- Yellow TPE jacket, 6X16 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1
- Flexlife® and C-Track Approved

General data
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male, 7/8″-16 UN, Straight |
| Number of contacts | 6 |
| Connector body | Plastic, TPU, Yellow |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 8 A |
| Cable diameter | Ø 8.51 mm |
| Length (L) | 25.0 m |
| Cable jacket | TPE, Yellow |
| Number of Conductors | 6 |
| Protection class (When coupled) | IP67, IP68, IP69, IP69K |
| Special Features | High FlexC-trackSuitable for drag chain use |
| Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |

