Product RSP/2RKP46PS
M12 Power Splitter without Cable
T-Splitter
Ident. no.: 100022274- 1 × M12 male connector, 3-pin + PE, S-coded
- 2 × M12 female connector, 3-pin + PE, S-coded
- Housing: TPU, black
- Protection class: IP65, IP67, IP68

General data
| Customs tariff number | 8536698000 |
| Country of origin | DE |
| Weight | 1100 g |
Technical Data
| Application | Power (>11 Amps) |
| Design | T-splitter |
| Connector A | Male, M12 × 1, S-code |
| Connector B | Female, M12 × 1, S-code |
| Voltage | 600 V |

