Product RSP/2RKP56PL
M12 Power Junction System
Tee
Ident. no.: 100022275- M12-Stecker, 2x M12-Kupplung
- 4-polig + FE, L-codiert
- UL-Zulassung
- CE- und RoHS-konform
- Schutzart: IP65, IP67, IP68

General data
| Customs tariff number | 8536698000 |
| Country of origin | DE |
| Weight | 1100 g |
Technical Data
| Application | Power (>11 Amps) |
| Design | T-splitter |
| Connector A | Male, M12 × 1, L-code |
| Connector B | Female, M12 × 1, L-code |
| Voltage | 63 V |

