Product SH-RKP/RSP/RKP46PT
M12 Power Junction System
Small h Splitter
Ident. no.: 100022277- M12-Stecker, 2x M12-Kupplung
- 4-polig, T-codiert
- UL-Zulassung
- CE- und RoHS-konform
- Schutzart: IP65, IP67, IP68

General data
Customs tariff number | 8536698000 |
Country of origin | DE |
Weight | 1100 g |
Technical Data
Application | Power (>11 Amps) |
Design | Small h-Splitter |
Connector A | Male, M12 × 1, T-code |
Connector B | Female, M12 × 1, T-code |
Voltage | 63 V |