Product BH-RKP/RSP/2RKP46PS
M12 Power Junction System
Large H Splitter
Ident. no.: 100022281- M12-Stecker, 3x M12-Kupplung
- 3-polig + PE, S-codiert
- UL-Zulassung
- CE- und RoHS-konform
- Schutzart: IP65, IP67, IP68

General data
| Customs tariff number | 8536698000 |
| Country of origin | DE |
| Weight | 1100 g |
Technical Data
| Application | Power (>11 Amps) |
| Design | Large H-splitter |
| Connector A | Male, M12 × 1, S-code |
| Connector B | Female, M12 × 1, S-code |
| Voltage | 600 V |

