Product BH-RKP/RSP/2RKP56PL
M12 Power Junction System
Large H Splitter
Ident. no.: 100022282- M12-Stecker, 3x M12-Kupplung
- 4-polig + FE, L-codiert
- UL-Zulassung
- CE- und RoHS-konform
- Schutzart: IP65, IP67, IP68

General data
Customs tariff number | 8536698000 |
Country of origin | DE |
Weight | 1100 g |
Technical Data
Application | Power (>11 Amps) |
Design | Large H-splitter |
Connector A | Male, M12 × 1, L-code |
Connector B | Female, M12 × 1, L-code |
Voltage | 63 V |