Product XSH-RSM-2RKM 46/K1T/S3034
Actuator and Sensor Splitter
Small h body
Ident. no.: 100022437- 7/8" minifast
General data
| EAN | 4047101672053 |
| Customs tariff number | 85366990990 |
| Country of origin | MX |
| Weight | 1000 g |
Technical Data
| Application | Signal |
| Connector B | , 7/8″-16 UN |
| Number of Drops/Branches | 2 |
| Voltage | 600 V |

