Product DT06-8SA-2156-5.5M
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 100022714- Straight Female Deutsch - DT Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1000 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, Deutsch DT, Straight |
| Number of contacts | 8 |
| Current | 8 A |
| Length (L) | 5.50 m |
| Cable jacket | PVC, Black |
| Number of Conductors | 8 |

