Product VAS22-2.048-0.15VZSA22-2.048FSFKS320
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 100023311- Dual Female Valve plug form A (18mm) Connector
- Male M12 eurofast Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1100 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, Valve form A (18mm), Right angle |
| Number of contacts | 4 |
| Connector B | Male, M12 × 1, Straight |
| Number of contacts | 5 |
| Coupling nut | Plastic, TPU, Black |
| Voltage | 48 V |
| Current | 4 A |
| Length (L) | 0.150 m |
| Cable jacket | TPU, Black |
| Number of Conductors | 3 |

