Product RSM-2RKM 50-KF/S771
Actuator and Sensor Tee
Ident. no.: 100023424- 7/8" minifast

General data
| EAN | 4047101656077 |
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Application | Signal |
| Connector A | Male, 7/8″-16 UN |
| Connector B | 2 x Female, 7/8″-16 UN |
| Number of Drops/Branches | 2 |
| Voltage | 250 V |

