Product FW-ERKPM0414-PS-S-0810
Field-Wireable Connector
M12 Power
Female Connector M12 × 1, Straight
Ident. no.: 100026332- S coding
- Metal coupling nut
- Screw-clamp terminal
- 4-pin (3+PE)
- Cable feedthrough: 8.0…10.0 mm
- Terminal capacity:
- Max. 1.5 mm² or 16 AWG (with cable end sleeve)
- Max. 2.5 mm² or 14 AWG (without cable end sleeve)

General data
| EAN | 4047101537024 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 30 g |
Technical Data
| Application | Power (>11 Amps) |
| Connector A | Female, M12 × 1, Straight, S-code |
| Number of contacts | 3+PE |
| Connection mode | Screw/clamp connection |
| Housing material | Plastic |
| Coupling nut/screw material | Die-cast Zinc, GD-Zn, Nickel-plated |
| Acceptable cable diameter | 8…10 mm |
| Core cross-section/Clamping ability | 0.75…2.5 mm² |
| Voltage | 630 V |
| Current | 12 A |
| Approvals | cULus recognized |
Data Sheets
Approval/Declaration
| UL Approval | 400 KB |
| CE Declaration of Conformity | 120 KB |
| RoHS and REACH Manufacturer's Declaration | 280 KB |

