Product FW-ERKSM0426-FD-P-0408
Field-Wireable Connector
Industrial Ethernet
Female Connector M12 × 1, Straight
Ident. no.: 100033304- For use in Ethernet applications
- Shielding via iris spring connection
- D-coding
- Metal housing
- Push-in connection
- 4-pin
- Metal housing, shielded
- Cable feedthrough: 4.0…8.0 mm
- Terminal capacity:
- 0.14…0.75 mm² (without cable end sleeve)
- 0.08…0.5 mm² (with cable end sleeve)
- Approval: cULus
- Flammability class acc. to UL 94 V0
- RoHS compliant
- Protection class: IP65, IP67

General data
| EAN | 4047101583410 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 42 g |
Technical Data
| Application | Data |
| Fieldbus Protocol | Ethernet, EtherNet/IP, Ethernet CAT5E, PROFINET |
| Connector A | Female, M12 × 1, Straight, D-code |
| Number of contacts | 4 |
| Connection mode | Push-in connection |
| Housing material | Die-cast Zinc, GD-Zn, nickel-plated |
| Coupling nut/screw material | Die-cast Zinc, GD-Zn, Nickel-plated |
| Acceptable cable diameter | 4…8 mm |
| Core cross-section/Clamping ability | 0.14…0.75 mm² |
| Approvals | cULus |

