Product BLK,PVC,3X18,ITC,FL
Instrumentation Tray Cable
Reelfast™ Bulk Cable
Ident. no.: 100034619- Instrumentation Tray Cable
- Black PVC jacket, 3X18 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL 1685 FT4, UL 1061, CSA FT1, CSA FT4
- Flexlife® and C-Track Approved
- ITC 150V
- PLTC 300V
- UL/CSA AWM 600V
- CMX OUTDOOR 300V
- CMG 300V

General data
| Customs tariff number | 8544493080 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable Platform | Instrumentation Tray Cable |
| Number of Conductors | 3 |
| Conductor size | 18 AWG [Similar to 0.75 mm²] |
| Cable diameter | Ø 6.2 mm |
| Cable jacket | PVC, Black |
| Compliances | RoHS, CE |

