Product VS-M12-PWR
End Cap M12
Ident. no.: 100034822- Blanking plug for M12 × 1 female connectors
- For: M12A, M12B, M12D, M12K, M12L, M12S, M12T, M12X
- Material: PA, black
- Protection class: IP67 (mounted)

General data
| EAN | 4047101587333 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 39269097900 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Accessory type | Closure/dust cap |

