Product  FW-ERKPM0414-PS-S-0608

Field-Wireable Connector

M12 Power

Female Connector M12 × 1, Straight

Ident. no.: 100044183
    • S coding
    • Metal coupling nut
    • Screw-clamp terminal
    • 4-pin (3+PE)
    • Cable feedthrough: 6.0…8.0 mm
    • Terminal capacity:
      • Max. 1.5 mm² or 16 AWG (with cable end sleeve)
      • Max. 2.5 mm² or 14 AWG (without cable end sleeve)
#

General data

EAN 4047101623260
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin DE
Weight 1 g

Technical Data

Application Power (>11 Amps)
Connector A Female, M12 × 1, Straight, S-code
Number of contacts 3+PE
Connection mode Screw/clamp connection
Housing material Plastic
Coupling nut/screw material Die-cast Zinc, GD-Zn, Nickel-plated
Acceptable cable diameter 6…8 mm
Core cross-section/Clamping ability 0.75…2.5 mm²
Voltage 630 V
Current 12 A
Approvals cULus recognized

Select Country

Turck worldwide

to top