Product WIM100-Q25L-LIU5X2-H1141
Magnetically Actuated Linear Position Sensor
Ident. no.: 1536630- Rectangular, aluminium / plastic
- Many mounting possibilities
- Measuring range indication via LED
- Immune to external magnetic fields
- Extremely short blind zones
- 4-wire, 15…30 VDC
- Analog output
- 0…10 V and 4…20 mA
- Male connector, M12 x 1

General data
| EAN | 4047101200539 |
| eCl@ss-Code (V5.1.4): | 27270705 -/- Magnetic linear position sensor |
| Customs tariff number | 7907002000 |
| Country of origin | DE |
| Weight | 300 g |
Technical Data
| Design | Profile |
| Measuring principle | Magnetic |
| Measuring range | 100 mm [3.94 in] |
| Operating voltage | 15…30 VDC |
| Output function | Analog output |
| Voltage output | 0…10 V |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Aluminum/plastic, PA6-GF30 |
| Ambient temperature | -25…+75 °C |
| Protection class | IP67 |
Mounting accessories
|
M1-Q25L (2 PCS)
Mounting foot for linear position sensors LI-Q25L; material: aluminum; 2 pcs. per bag |
6901045 |
|
M2-Q25L
Mounting foot for linear position sensors LI-Q25L; material: aluminum; 2 pcs. per bag |
6901046 |
|
MB1-Q25
Mounting clip for linear position sensor Q25L; material Stainless steel; 2 pcs. per bag |
6901026 |
|
MB2.1-Q25(4PCS)
Mounting bracket for linear position sensors Q25L for mounting on pneumatic cylinders (40…60 mm); material: Stainless steel; 4 pcs. per bag |
6901027 |
|
MB2.2-Q25(4PCS)
Mounting bracket for linear position sensors Q25L, for mounting on pneumatic cylinders (70…120 mm); material: Stainless steel; 4 pcs. per bag |
6901028 |
|
M4-Q25L
Mounting bracket and sliding block for linear position sensors LI-Q25L; material: Stainless steel; 2 pcs. per bag |
6901048 |
|
MN-M4-Q25
Sliding block with M4 thread for the backside profile of the LI-Q25L; material: galvanized steel; 10 pcs. per bag |
6901025 |
|
MN-M5-Q25
Sliding block with M5 thread for the backside profile of the LI-Q25L; material Stainless steel; 10 pcs. per bag |
6901039 |
|
DM-Q12
Actuator, rectangular, plastic, attainable switching distance 58 mm on BIM-(E)M12 magnetic field sensors or 49 mm on BIM-EG08 magnetic field sensors; for Q25L linear position sensors: recommended distance between the sensor and magnet: 3…5 mm |
6900367 |
|
DMR15-6-3
Actuation magnet, Ø 15 mm (Ø 3 mm), h: 6 mm; attainable switching distance 36 mm on BIM-(E)M12 magnetic field sensors or 32 mm on BIM-EG08 magnetic field sensors; for Q25L linear position sensors: recommended distance between the sensor and magnet: 3…4 mm |
6900216 |
|
DMR20-10-4
Actuation magnet; Ø 20 mm (Ø 4 mm), h: 10 mm; attainable switching distance 59 mm on BIM-(E)M12 magnetic field sensors or 50 mm on BIM-EG08 magnetic field sensors; for Q25L linear position sensors: recommended distance between the sensor and magnet: 3…4 mm |
6900214 |
|
DMR31-15-5
Actuation magnet, Ø 31 mm (Ø 5 mm), h: 15 mm; attainable switching distance 90 mm on BIM-(E)M12 magnetic field sensors or 78 mm on BIM-EG08 magnetic field sensors; for Q25L linear position sensors: recommended distance between the sensor and magnet: 3…5 mm |
6900215 |
|
P1-WIM-Q25L
Guided positioning element for WIM-Q25L, inserted in the sensor groove. |
6901088 |
Functional accessories
|
IM43-13-SR
Trip amplifier; 1-channel; input 0/4…20 mA or 0/2…10 V; supply of 2- or 3-wire transmitters/sensors; limit value adjustment via teach button; three relay outputs with one NO contact each; removable terminal blocks; 27 mm wide; universal voltage supply 20…250 VUC; further Limit value indicators are described in our ”Interface Technology” catalog. |
7540041 |

